Harmless from now on

Harmless from now on

Reduced cabling workload with ready-to-connect solutions

Weidmüller Logo

Requirements for cabling are growing. A more and more intelligent networking of the systems as well as the shift from functions into the device and field level increase the complexity and quantity of the cabling. Plug-and-produce solutions from Weidmüller provide assistance in this undertaking.

Standardised and custom solutions are currently in demand for a growing number of cabling tasks. Due to the trend towards decentralisation of the system supply, the need for cable harnesses and tailor-made cable sets is increasing. More and more projects require individually tailored connection and cable solutions. The deep understanding of these requirements results in an offering at Weidmüller that lets customers construct their planning, procurement and installation processes more efficiently. This includes consistent connection solutions from IP20 to IP6x as well as services that help users focus more strongly on their core business.

Cable assembly as required

In addition to pre-assembled standardised solutions in the online catalogue, configurators for different types of connections are available. Users can select the material, cable length, and number of poles as needed in the configurators. Sensor-actuator interfaces and Industrial Ethernet solutions (copper plus FO) can be created according to the user’s own requirements and specifications. Users can individually specify whether the cables are configured on both sides with identical or different connector faces or one-sided with an open cable end. In addition, technical documentation is generated for every configuration and offered as a download. This results in faster processes from procurement to installation with consistently high quality. The products are failsafe and tested for continuity and short circuits.

Tailor-made connections

Weidmüller also offers custom concepts and all-in solutions in addition to pre-assembled, standardised interfaces. Consistent connection solutions from IP20 to IP6x can be offered from one source based on decades of experience and a comprehensive portfolio of plug-in connectors. The service ranges from consulting, selection of suitable interfaces and assembly to the modification and new development of complete cabling solutions. The possibilities are almost endless.

Next article
Four-into-one

Four-into-one

Optimised supply interface for tunnel boring machines implemented