When it all clicks into place

When it all clicks into place

New connection technology revolutionising wiring

Weidmüller Logo

Thanks to the Quick Termination (QT) connection technology, the wiring of heavy-duty connectors is now more reliable, efficient and simple.

Heavy-duty connectors from the Rockstar series are nowadays indispensable in machinery and plant engineering as well as the rail and wind industries. Depending on the type and application, inserts are available with different connection types.

The new QT technology immediately speeds up installation and maintenance processes. With this, Weidmüller has systematically developed the springbased push-in connection. For the first time, flexible, stranded wire connectors measuring from 0.5 to 2.5 mm² (AWG 20 to 16) can be inserted in open connection points without the need for tools. You no longer need to crimp wire-end ferrules, which thus saves both time and materials. Once the insulated wire has reached the correct position and triggered the spring, it is self-actuating, as in a mousetrap system. The QT inserts fulfil the same safety standards as conventional connections and offer a high level of reliability, even in the harshest environmental conditions with extensive shocks and vibrations.

More information
Quick Termination

Next article
Four-into-one

Four-into-one

Optimised supply interface for tunnel boring machines implemented